Hexagon socket 1/4 inch, Width across flats: 7 mm

631029 7

Hexagon socket 1/4 inch, Width across flats: 7 mm
Hexagon socket 1/4 inch, Width across flats: 7 mm

Version: Forged from high quality steel, internally bevelled for easy fitting to bolt heads. Square drive socket with bore to DIN 3120-D6.3. Close tolerance jaw sizes with HT drive profile protect corners of nuts and bolt heads. Thin walls for access to restricted places. - Standard: DIN 3124-S - Material: Chrome vanadium steel, chrome-plated. - Note re advertising text: - Square drive: 1/4 inch - ⌀ drive output end: 10.8 mm - Length: 25 mm

Details
Description
Dimensions
23,000x10,000x12,000 mm
Weight
0.011 kg
Thickness
12,000
Length
23,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Hexagon socket 1/4 inch, Width across flats: 7 mm
Hexagon socket 1/4 inch, Width across flats: 7 mm