Hexagon socket, 3/8 inch, Width across flats: 14 mm

637229 14

Hexagon socket, 3/8 inch, Width across flats: 14 mm
Hexagon socket, 3/8 inch, Width across flats: 14 mm

Version: Forged from high quality steel, internally bevelled for easy fitting to bolt heads. Square socket drives to DIN 3120. Close tolerance jaw sizes with HT drive profile protect corners of nuts and bolt heads. Thin walls for access to restricted places. - Standard: DIN 3124 - Material: Chrome vanadium steel, chrome-plated. - Note re advertising text: - Square drive: 3/8 inch - ⌀ drive output end: 19.6 mm - Length: 27 mm

Details
Description
Dimensions
25,000x18,000x20,000 mm
Weight
0.024 kg
Thickness
20,000
Length
25,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Hexagon socket, 3/8 inch, Width across flats: 14 mm
Hexagon socket, 3/8 inch, Width across flats: 14 mm