Hexagon socket, 1/2 inch fully insulated, Width across flats: 10 mm

643840 10

Hexagon socket, 1/2 inch fully insulated, Width across flats: 10 mm
Hexagon socket, 1/2 inch fully insulated, Width across flats: 10 mm

Version: With plastic insulation up to 1000 V to DIN EN 60900 / VDE 0682-201. - Standard: DIN EN 60900 / VDE 0682-201 - Note: For working at voltages up to 1000 Volts. In safety areas only fully insulated tools (No. 643810 − 643841) may be used in combination. - Note re advertising text: - electrical insulation: VDE 1000 V - Square drive: 1/2 inch - ⌀ drive output end: 19.5 mm - Length: 56.5 mm

Details
Description
Dimensions
57,000x28,000x27,000 mm
Weight
0.057 kg
Thickness
27,000
Length
57,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
FRIEDRICH
If you want to buy this product or to receive more information please log in
Hexagon socket, 1/2 inch fully insulated, Width across flats: 10 mm
Hexagon socket, 1/2 inch fully insulated, Width across flats: 10 mm