Hexagon socket, 1/2 inch, Width across flats: 28 mm

642229 28

Hexagon socket, 1/2 inch, Width across flats: 28 mm
Hexagon socket, 1/2 inch, Width across flats: 28 mm

Version: Forged from high quality steel, internally bevelled for easy fitting to bolt heads. Close tolerance internal square for secure fit on the tool. Square socket drives to DIN 3120. Close tolerance widths across flats protects nuts and bolt heads. Thin walls for access to restricted places. Hexagon with HT drive profile protects the corners of nuts and bolts. - Standard: DIN 3124 - Material: Chrome vanadium steel, chrome-plated. - Note re advertising text: - Square drive: 1/2 inch - ⌀ drive output end: 37.5 mm - Length: 44 mm

Details
Description
Dimensions
42,000x35,000x38,000 mm
Weight
0.161 kg
Thickness
38,000
Length
42,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Hexagon socket, 1/2 inch, Width across flats: 28 mm
Hexagon socket, 1/2 inch, Width across flats: 28 mm