Hexagon socket, 1/2 inch, Width across flats: 16 mm

642200 16

Hexagon socket, 1/2 inch, Width across flats: 16 mm
Hexagon socket, 1/2 inch, Width across flats: 16 mm

Version: Forged from high quality steel, internally bevelled for easy fitting to bolt heads. Close tolerance internal square for secure fit on the tool. Square socket drives to DIN 3120. Optimum grain orientation due to special forging process. Close tolerance width across flats. No rounding of bolt corners, nuts and bolt heads are protected. Hardened in an oil bath, stress-relieved and distortion-free for a precision fit. Smoothed finish. AS drive profile. - Standard: DIN 3124 - Material: HPQ high performance steel, non-flaking chrome-plated over nickel. - Note re advertising text: - Square drive: 1/2 inch - ⌀ drive output end: 22.4 mm - Length: 38 mm

Details
Description
Dimensions
38,000x24,000x24,000 mm
Weight
0.068 kg
Thickness
24,000
Length
38,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Hexagon socket, 1/2 inch, Width across flats: 16 mm
Hexagon socket, 1/2 inch, Width across flats: 16 mm