Hexagon screwdriver set offset, with power grip, Number of screwdrivers: 6

627504 6

Hexagon screwdriver set offset, with power grip, Number of screwdrivers: 6
Hexagon screwdriver set offset, with power grip, Number of screwdrivers: 6

Version: Digital calipers to IP67with data output. Easy-to-read, high-contrast LCD display with 11.5mm character height. Very long battery running time due to modern energy-efficient measurement system. The system switches automatically into power-saving mode after 20 minutes; moving the caliper reactivates it. There is no loss of the measurement value or zero point. 2-component body with non-slip Santoprene surface. The calipers are resistant to water, coolant, oil, and dust - even when fitted with a data cable. The measuring faces are precision-lapped. - Supplied with: 1 battery No. 081560 size CR2032. - Optional extras: Data cable No. 498948, keyboard interface No. 498963. - Spare part: Data output cap No. 412237 size D, battery holder No. 412237 size B. - Interface: USB interface - Interface: RS232C interface - IP Index of Protection: IP 67 - Material: Stainless steel, INOX - all parts: hardened - Packaging: sturdy box - Norm: DIN 862 - Reversible reading: mm / inch - Depth gauge: flat - Calibration: A1 - Scale divisions: 0.01 mm - Scale divisions: 0.0005 inch - Error limit: 0.03 mm - Jaw length: 40 mm

Details
Description
Dimensions
202,000x79,000x66,000 mm
Weight
0.591 kg
Thickness
66,000
Length
202,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Hexagon screwdriver set offset, with power grip, Number of screwdrivers: 6
Hexagon screwdriver set offset, with power grip, Number of screwdrivers: 6