Hexagon screwdriver set, imperial straight, with power grip, Hexagon: 3/8 inches

627502 3/8

Hexagon screwdriver set, imperial straight, with power grip, Hexagon: 3/8 inches
Hexagon screwdriver set, imperial straight, with power grip, Hexagon: 3/8 inches

Version: Multi-component power grip. Impact resistant plastic core with torque and comfort optimised grip zone. Chromium vanadium steel, through hardened (toughened) hexagon blade, surface chrome-plated. - Blade length: 100 mm - overall length: 220 mm

Details
Description
Dimensions
221,000x33,000x32,000 mm
Weight
0.163 kg
Thickness
32,000
Length
221,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Hexagon screwdriver set, imperial straight, with power grip, Hexagon: 3/8 inches
Hexagon screwdriver set, imperial straight, with power grip, Hexagon: 3/8 inches