Hexagon screwdriver bit 3/8 inch, Hexagon: 7 mm

637620 7

Hexagon screwdriver bit 3/8 inch, Hexagon: 7 mm
Hexagon screwdriver bit 3/8 inch, Hexagon: 7 mm

Version: Forged from high quality steel, internally bevelled for easy fitting to bolt heads. Square socket drives to DIN 3120. Bit made from high-alloy special steel, bright finished. - Standard: DIN 7422 - Material: Chrome vanadium steel, chrome-plated. - Note re advertising text: - Square drive: 3/8 inch - ⌀ drive end: 19 mm - Length: 46 mm

Details
Description
Dimensions
46,000x17,000x22,000 mm
Weight
0.044 kg
Thickness
22,000
Length
46,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Hexagon screwdriver bit 3/8 inch, Hexagon: 7 mm
Hexagon screwdriver bit 3/8 inch, Hexagon: 7 mm