Hexagon key L-wrench set, Number of screwdrivers: 9

626126 9

Hexagon key L-wrench set, Number of screwdrivers: 9
Hexagon key L-wrench set, Number of screwdrivers: 9

Version: L-form shaft to DIN ISO 2936 L, end faces squared and chamfered. Chrome vanadium steel, through hardened (toughened). Surface manganese phosphated. - Content: - 1 each screwdriver No. 626125: Size 1.5; 2; 2.5; 3; 4; 5; 6; 8; 10 Storage in: Plastic clip

Details
Description
Dimensions
228,000x81,000x20,000 mm
Weight
0.421 kg
Thickness
20,000
Length
228,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Hexagon key L-wrench set, Number of screwdrivers: 9
Hexagon key L-wrench set, Number of screwdrivers: 9