Hexagon key L-wrench set, Hex-plus chrome-plated, Number of screwdrivers: 9

627210 9

Hexagon key L-wrench set, Hex-plus chrome-plated, Number of screwdrivers: 9
Hexagon key L-wrench set, Hex-plus chrome-plated, Number of screwdrivers: 9
Hexagon key L-wrench set, Hex-plus chrome-plated, Number of screwdrivers: 9
Hexagon key L-wrench set, Hex-plus chrome-plated, Number of screwdrivers: 9

Version: L-form shaft; ball point can be applied up to an angle of 30°. Chromium vanadium steel, through hardened (toughened). Hex-plus profile, chrome-plated. - Content: - 1 each L-wrench No. 627200: Size 1.5; 2; 2.5; 3; 4; 5; 6; 8; 10 Presented in: Plastic clip Bracket incl. magnetic retainer.

Details
Description
Dimensions
226,000x76,000x25,000 mm
Weight
0.411 kg
Thickness
25,000
Length
226,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
WERA
If you want to buy this product or to receive more information please log in
Hexagon key L-wrench set, Hex-plus chrome-plated, Number of screwdrivers: 9
Hexagon key L-wrench set, Hex-plus chrome-plated, Number of screwdrivers: 9
Hexagon key L-wrench set, Hex-plus chrome-plated, Number of screwdrivers: 9
Hexagon key L-wrench set, Hex-plus chrome-plated, Number of screwdrivers: 9