Hexagon key L-wrench phosphated, Hexagon: 5 mm

626038 5

Hexagon key L-wrench phosphated, Hexagon: 5 mm
Hexagon key L-wrench phosphated, Hexagon: 5 mm

Version: Surface phosphated. L-form shaft to DIN 911/DIN ISO 2936. Chromium-Vanadium steel, end faces squared and chamfered. - Stock length: 85x33 mm

Details
Description
Dimensions
83,000x32,000x5,000 mm
Weight
0.018 kg
Thickness
5,000
Length
83,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Hexagon key L-wrench phosphated, Hexagon: 5 mm
Hexagon key L-wrench phosphated, Hexagon: 5 mm