Hexagon key L-wrench phosphated, Hexagon: 27 mm

626038 27

Hexagon key L-wrench phosphated, Hexagon: 27 mm
Hexagon key L-wrench phosphated, Hexagon: 27 mm

Version: Surface phosphated. L-form shaft to DIN 911/DIN ISO 2936. Chromium-Vanadium steel, end faces squared and chamfered. - Stock length: 277x127 mm

Details
Description
Dimensions
276,000x124,000x30,000 mm
Weight
1.736 kg
Thickness
30,000
Length
276,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Hexagon key L-wrench phosphated, Hexagon: 27 mm
Hexagon key L-wrench phosphated, Hexagon: 27 mm