Hexagon key L-wrench nickel-plated, Hexagon: 7/32 inches

626039 7/32

Hexagon key L-wrench nickel-plated, Hexagon: 7/32 inches
Hexagon key L-wrench nickel-plated, Hexagon: 7/32 inches

Version: L-shank; based on DIN 911 / DIN ISO 2936 / ASME B18.3. Chromium-Vanadium steel, end faces squared and chamfered. Nickel-plated. - Stock length: 91x36 mm

Details
Description
Dimensions
88,000x35,000x6,000 mm
Weight
0.023 kg
Thickness
6,000
Length
88,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Hexagon key L-wrench nickel-plated, Hexagon: 7/32 inches
Hexagon key L-wrench nickel-plated, Hexagon: 7/32 inches