Hexagon key L-wrench nickel-plated, Hexagon: 11 mm

626037 11

Hexagon key L-wrench nickel-plated, Hexagon: 11 mm
Hexagon key L-wrench nickel-plated, Hexagon: 11 mm

Version: L-form shaft to DIN 911/DIN ISO 2936. Chromium-Vanadium steel, end faces squared and chamfered. Nickel-plated. - Stock length: 129x53 mm

Details
Description
Dimensions
123,000x53,000x12,000 mm
Weight
0.125 kg
Thickness
12,000
Length
123,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Hexagon key L-wrench nickel-plated, Hexagon: 11 mm
Hexagon key L-wrench nickel-plated, Hexagon: 11 mm