Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm

627372 8

Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm
Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm
Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm
Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm
Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm
Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm

Version: L-form shaft, ball point can be applied up to an angle of 30°. Maximum hardness with special toughness due to PB Swiss Tools special alloy. Surface chrome-plated over nickel and powder-coated for quick location by clear “Rainbow” colour coding. - Application: Thanks to the short arm and the angle of 100°, can reach even into places where access is difficult. - Material: PB Swiss Tools special alloy - Stock length: 208x24 mm

Details
Description
Dimensions
216,000x23,000x10,000 mm
Weight
0.091 kg
Thickness
10,000
Length
216,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm
Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm
Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm
Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm
Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm
Hexagon key L-wrench, long with ball point and short arm, powder-coated, Hexagon: 8 mm