Hexagon key L-wrench, long phosphated, Hexagon: 1,5 mm

627325 1,5

Hexagon key L-wrench, long phosphated, Hexagon: 1,5 mm
Hexagon key L-wrench, long phosphated, Hexagon: 1,5 mm

Version: Chrome vanadium steel, through hardened (toughened), surface phosphated. L-form shaft; ball point can be applied up to an angle of 30°. - Stock length: 91.5x15.5 mm

Details
Description
Dimensions
90,000x15,000x1,000 mm
Weight
0.001 kg
Thickness
1,000
Length
90,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Hexagon key L-wrench, long phosphated, Hexagon: 1,5 mm
Hexagon key L-wrench, long phosphated, Hexagon: 1,5 mm