Hexagon key L-wrench, long chrome-plated, Hexagon: 3 mm

627190 3

Hexagon key L-wrench, long chrome-plated, Hexagon: 3 mm
Hexagon key L-wrench, long chrome-plated, Hexagon: 3 mm

Version: L-form shaft; ball point can be applied up to an angle of 30°. Maximum hardness with special toughness due to PB Swiss Tools special alloy. Surface chrome-plated. - Advantage: The knurling increases the grip under wet or oily conditions and thus enhances safety. - Stock length: 130x24 mm

Details
Description
Dimensions
130,000x24,000x4,000 mm
Weight
0.014 kg
Thickness
4,000
Length
130,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
Hexagon key L-wrench, long chrome-plated, Hexagon: 3 mm
Hexagon key L-wrench, long chrome-plated, Hexagon: 3 mm