Hexagon key L-wrench, long chrome-plated, Hexagon: 1,5 mm

627200 1,5

Hexagon key L-wrench, long chrome-plated, Hexagon: 1,5 mm
Hexagon key L-wrench, long chrome-plated, Hexagon: 1,5 mm

Version: L-form shaft; ball point can be applied up to an angle of 30°. Chrome vanadium steel, through hardened (toughened). Hex-plus profile prevents deformation of the screw head and transmits more torque, chrome-plated. - Stock length: 90x14 mm

Details
Description
Dimensions
90,000x15,000x2,000 mm
Weight
0.002 kg
Thickness
2,000
Length
90,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
WERA
If you want to buy this product or to receive more information please log in
Hexagon key L-wrench, long chrome-plated, Hexagon: 1,5 mm
Hexagon key L-wrench, long chrome-plated, Hexagon: 1,5 mm