Hexagon L-wrench with ball point and short arm, chrome-plated, Hexagon: 6 mm

626068 6

Hexagon L-wrench with ball point and short arm, chrome-plated, Hexagon: 6 mm
Hexagon L-wrench with ball point and short arm, chrome-plated, Hexagon: 6 mm
Hexagon L-wrench with ball point and short arm, chrome-plated, Hexagon: 6 mm
Hexagon L-wrench with ball point and short arm, chrome-plated, Hexagon: 6 mm

Version: L-form shank, spherical head can be applied up to an angle of 30°. Very high hardness with special toughness due to PB Swiss Tools special alloy. Surface chrome-plated over nickel. - Application: Thanks to the short arm and the angle of 100°, can reach even into places where access is difficult. - Material: PB Swiss Tools special alloy - Stock length: 106x19 mm

Details
Description
Dimensions
105,000x20,000x6,000 mm
Weight
0.027 kg
Thickness
6,000
Length
105,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
Hexagon L-wrench with ball point and short arm, chrome-plated, Hexagon: 6 mm
Hexagon L-wrench with ball point and short arm, chrome-plated, Hexagon: 6 mm
Hexagon L-wrench with ball point and short arm, chrome-plated, Hexagon: 6 mm
Hexagon L-wrench with ball point and short arm, chrome-plated, Hexagon: 6 mm