Heavy ring spanner (without tube), Width across flats: 85 mm

618510 85

Heavy ring spanner (without tube), Width across flats: 85 mm
Heavy ring spanner (without tube), Width across flats: 85 mm

Version: Drop forged, heavy-duty version, cranked approx. 80°. Spring loaded locking pin for extension tube No. 618600 / 8610. - Material: Chrome vanadium steel, chrome-plated. - Wrench length: 385 mm - Ring ⌀ D: 123 mm

Details
Description
Dimensions
395,000x127,000x88,000 mm
Weight
3.621 kg
Thickness
88,000
Length
395,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Heavy ring spanner (without tube), Width across flats: 85 mm
Heavy ring spanner (without tube), Width across flats: 85 mm