GEDORE open-end slogging wrench 41 mm DIN 7444

52047041

GEDORE open-end slogging wrench 41 mm DIN 7444
GEDORE open-end slogging wrench 41 mm DIN 7444

Open-end slogging wrench - Drop-forged - Short shank with reinforced block end - Bi-hexagon geometry with UD profile - Advantage: Suitable for heavy-duty assembly work - Short version for use in tight installation areas - Heavy-duty with large force transmission - Load distribution via UD profile - Forged steel with excellent material strength and better resistance to cracking

Details
Description
EAN
4010886647554
Dimensions
0
Weight
0.781 kg
Thickness
20.5 mm
Length
225 mm
Import Code Number
82041100
Country of Origin
DE
Basic Material
CR-V-ST
Norm Number
DIN 7444
Package Quantity
1 piece(s)
Manufacturer
GEDORE
If you want to buy this product or to receive more information please log in
GEDORE open-end slogging wrench 41 mm DIN 7444
GEDORE open-end slogging wrench 41 mm DIN 7444