GEDORE double-end box wrench 24 x 30 mm DIN 838

52056310

GEDORE double-end box wrench 24 x 30 mm DIN 838
GEDORE double-end box wrench 24 x 30 mm DIN 838

Double-end box wrench Deep offset on both sides - Drop-forged - Advantage: No pinching of edges on bolts and nuts due to force application on sides with optimum load distribution - Shaft profile creates excellent bending rigidity - Deep offset makes it easier to work in hard-to-reach places

Details
Description
EAN
4010886601853
Dimensions
0
Weight
0.614 kg
Length
345 mm
Import Code Number
82041100
Country of Origin
DE
Basic Material
CR-V-ST
Norm Number
DIN 838
Package Quantity
1 piece(s)
Manufacturer
GEDORE
If you want to buy this product or to receive more information please log in
GEDORE double-end box wrench 24 x 30 mm DIN 838
GEDORE double-end box wrench 24 x 30 mm DIN 838