Extension, 3/8 inch “Wobble-Fix”, overall length: 75 mm

635635 75

Extension, 3/8 inch “Wobble-Fix”, overall length: 75 mm
Extension, 3/8 inch “Wobble-Fix”, overall length: 75 mm

Version: Two-stage extension. The wobble type extension clicks into place and allows up to 15° of movement. - Standard: Außenvierkante nach DIN 3120-A 10 mit federnder Kugel, Innenvierkante nach DIN 3120-C 10 mit Rillen. - Material: Chrome vanadium steel, chrome-plated. - Suitable for : Manual use. - Note re advertising text: - Square drive: 3/8 inch - Square with Wobble-Fix: with angle of inclination - Square drive: 3/8 inch - overall length: 75 mm

Details
Description
Dimensions
75,000x17,000x19,000 mm
Weight
0.056 kg
Thickness
19,000
Length
75,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
KO-KEN
If you want to buy this product or to receive more information please log in
Extension, 3/8 inch “Wobble-Fix”, overall length: 75 mm
Extension, 3/8 inch “Wobble-Fix”, overall length: 75 mm