Extension, 1/4 inch, overall length: 254 mm

632400 254

Extension, 1/4 inch, overall length: 254 mm
Extension, 1/4 inch, overall length: 254 mm

Version: Material selection and special forging process guarantee optimal external square drives to DIN 3120 A 6.3 with sprung ball, internal square drives to DIN 3120. Drives and connectors can be assembled “blind” due to chamfered edges on male and female couplings and four snap grooves. - Standard: DIN 3123-B 6,3 - Material: Chrome alloy steel, chrome-plated. - Suitable for : Manual use. - Note re advertising text: - Square drive: 1/4 inch - Square drive: 1/4 inch

Details
Description
Dimensions
286,000x129,000x17,000 mm
Weight
0.114 kg
Thickness
17,000
Length
286,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Extension, 1/4 inch, overall length: 254 mm
Extension, 1/4 inch, overall length: 254 mm