Double open ended spanner, phosphated, Jaw widths: 24X26 mm

610900 24X26

Double open ended spanner, phosphated, Jaw widths: 24X26 mm
Double open ended spanner, phosphated, Jaw widths: 24X26 mm

Version: Drop forged. With close tolerance jaw widths. With oval shank. - Standard: DIN 3110 / ISO 3318 - Material: Chrome vanadium steel, phosphated. - Note re advertising text: - Spanner length L: 265 mm - maximum jaw width b1: 54 mm - maximum jaw width b2: 58 mm - maximum jaw height h: 9 mm

Details
Description
Dimensions
264,000x53,000x12,000 mm
Weight
0.35 kg
Thickness
12,000
Length
264,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Double open ended spanner, phosphated, Jaw widths: 24X26 mm
Double open ended spanner, phosphated, Jaw widths: 24X26 mm