Double open ended spanner, chrome-plated, Jaw widths: 16X17 mm

610950 16X17

Double open ended spanner, chrome-plated, Jaw widths: 16X17 mm
Double open ended spanner, chrome-plated, Jaw widths: 16X17 mm

Version: Drop forged. With close tolerance jaw widths. With oval shank. - Standard: DIN 3110 / ISO 3318 - Material: Chrome vanadium steel, chrome-plated. - Note re advertising text: - Spanner length L: 201 mm - maximum jaw width b1: 36 mm - maximum jaw width b2: 39 mm - maximum jaw height h: 6 mm

Details
Description
Dimensions
202,000x35,000x7,000 mm
Weight
0.125 kg
Thickness
7,000
Length
202,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Double open ended spanner, chrome-plated, Jaw widths: 16X17 mm
Double open ended spanner, chrome-plated, Jaw widths: 16X17 mm