Double open ended spanner, Jaw widths: 6X7 mm

610700 6X7

Double open ended spanner, Jaw widths: 6X7 mm
Double open ended spanner, Jaw widths: 6X7 mm

Version: Drop forged. With close tolerance jaw widths. With easy-grip profile shaft. Exceptional tool life and wear resistance. - Standard: DIN 3110 / ISO 3318 - Material: Chrome alloy steel; non-flaking chrome-plated, smoothed finish. - Note re advertising text: - Spanner length L: 120 mm - maximum jaw width b1: 16 mm - maximum jaw width b2: 18 mm - maximum jaw height h: 4 mm

Details
Description
Dimensions
116,000x17,000x4,000 mm
Weight
0.018 kg
Thickness
4,000
Length
116,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Double open ended spanner, Jaw widths: 6X7 mm
Double open ended spanner, Jaw widths: 6X7 mm