Double-ended ring spanner set, deep cranked, phosphated, Number of keys: 10

615910 10

Double-ended ring spanner set, deep cranked, phosphated, Number of keys: 10
Double-ended ring spanner set, deep cranked, phosphated, Number of keys: 10

Version: Drop forged. With close tolerance jaw widths. HOLEX − With oval shaft. - Standard: DIN 838 / ISO 3318 - Material: HOLEX − Chrome vanadium steel, phosphated. - Content: - 1 each spanner No. 615700 / 615000 / 615900 / 615950: 6×7; 8×9; 10×11; 12×13; 14×15; 16×17; 18×19; 20×22; 21×24; 27×30 - Note re advertising text:

Details
Description
Dimensions
372,000x106,000x47,000 mm
Weight
2.16 kg
Thickness
47,000
Length
372,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Double-ended ring spanner set, deep cranked, phosphated, Number of keys: 10
Double-ended ring spanner set, deep cranked, phosphated, Number of keys: 10