Double-ended ring spanner set, deep cranked, Number of keys: 10

615500 10

Double-ended ring spanner set, deep cranked, Number of keys: 10
Double-ended ring spanner set, deep cranked, Number of keys: 10

Version: Drop forged. With close tolerance jaw widths. STAHLWILLE − with easy grip fluted shaft. Optimum flex resistance, good torque transmission. Ring end with AS drive profile. - Standard: DIN 838 / ISO 3318 - Material: STAHLWILLE − Chrome alloy steel, non-flaking chrome-plated over nickel; smoothed finish surface. - Content: - 1× each spanners No. 615700 / 615000 / 615900 / 615950: 6×7; 8×9; 10×11; 12×13; 14×15; 16×17; 18×19; 20×22; 21×24; 27×30 - Note re advertising text:

Details
Description
Dimensions
385,000x114,000x52,000 mm
Weight
2.28 kg
Thickness
52,000
Length
385,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Double-ended ring spanner set, deep cranked, Number of keys: 10
Double-ended ring spanner set, deep cranked, Number of keys: 10