Double-ended ring spanner, straight, chrome-plated, Width across flats: 18X21 mm

617950 18X21

Double-ended ring spanner, straight, chrome-plated, Width across flats: 18X21 mm
Double-ended ring spanner, straight, chrome-plated, Width across flats: 18X21 mm

Version: Drop forged. With close tolerance jaw widths. HOLEX − With oval shaft. - Standard: DIN 837 B / ISO 3318 - Material: HOLEX − Chrome vanadium steel, chrome-plated. - Note re advertising text: - Spanner length L: 194 mm - maximum ring ⌀ D 1 max: 26.5 mm - maximum ring ⌀ D 2 max: 30.5 mm - maximum ring height h 1 max : 9.8 mm

Details
Description
Dimensions
194,000x25,000x12,000 mm
Weight
0.119 kg
Thickness
12,000
Length
194,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Double-ended ring spanner, straight, chrome-plated, Width across flats: 18X21 mm
Double-ended ring spanner, straight, chrome-plated, Width across flats: 18X21 mm