Double-ended ring spanner, deeply cranked, phosphated, Width across flats: 36X41 mm

615900 36X41

Double-ended ring spanner, deeply cranked, phosphated, Width across flats: 36X41 mm
Double-ended ring spanner, deeply cranked, phosphated, Width across flats: 36X41 mm

Version: Drop forged. With close tolerance jaw widths. HOLEX − With oval shaft. - Standard: DIN 838 / ISO 3318 - Material: HOLEX − Chrome vanadium steel, phosphated. - Note re advertising text: - Spanner length L: 440 mm - maximum ring ⌀ D 1 max: 53 mm - maximum ring ⌀ D 2 max: 60 mm

Details
Description
Dimensions
456,000x55,000x50,000 mm
Weight
1.243 kg
Thickness
50,000
Length
456,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Double-ended ring spanner, deeply cranked, phosphated, Width across flats: 36X41 mm
Double-ended ring spanner, deeply cranked, phosphated, Width across flats: 36X41 mm