Double-ended ring spanner, deeply cranked, phosphated, Width across flats: 21X24 mm

615900 21X24

Double-ended ring spanner, deeply cranked, phosphated, Width across flats: 21X24 mm
Double-ended ring spanner, deeply cranked, phosphated, Width across flats: 21X24 mm

Version: Drop forged. With close tolerance jaw widths. HOLEX − With oval shaft. - Standard: DIN 838 / ISO 3318 - Material: HOLEX − Chrome vanadium steel, phosphated. - Note re advertising text: - Spanner length L: 325 mm - maximum ring ⌀ D 1 max: 32 mm - maximum ring ⌀ D 2 max: 35 mm

Details
Description
Dimensions
317,000x30,000x37,000 mm
Weight
0.321 kg
Thickness
37,000
Length
317,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Double-ended ring spanner, deeply cranked, phosphated, Width across flats: 21X24 mm
Double-ended ring spanner, deeply cranked, phosphated, Width across flats: 21X24 mm