Deflecting torque wrench with scale, maximum torque: 5 N·m

657735 5

Deflecting torque wrench with scale, maximum torque: 5 N·m
Deflecting torque wrench with scale, maximum torque: 5 N·m

Version: One-arm torque wrench, adjustable by a scale, self-triggering. The trigger mechanism makes unintentional overtightening extremely unlikely. Anti-clockwise tightening by reversing the plug-in head. Units of measure: N·m - Function: On reaching the preset torque value the wrench triggers a clearly detectable deflection and is then immediately ready for use again. The long-travel indication gives the user an unmistakable signal that the set torque has been reached. - Application: For controlled tightening of screws to a pre-set torque during batch productions. - Standard: Geprüft nach DIN EN ISO 6789. - Accuracy: - ±6 % of the set value. - Note: The guaranteed measuring accuracy of the torque is achieved only once the torque range has been calibrated to DIN EN ISO 6789. - Suitable spare jaws No. 657580 - 657950. - Note re advertising text: - Direction of tightening: For right and left-hand tightening - Torque measuring accuracy: ±6 % - Exchangeable tool: Plug-in head - Test certificate: Manufacturer’s test certificate - Calibration: O1 - Overall length L: 230 mm - Torque range: 1 - 5 N·m - Scale graduation, 1 graduation =: 0.025 N·m - Weight: 290 g - Adjusted reference dimension on the torque wrench [l 2 ]: 18.3 mm - Socket for plug-in head: 9x12 mm

Details
Description
Dimensions
247,000x51,000x50,000 mm
Weight
0.405 kg
Thickness
50,000
Length
247,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Deflecting torque wrench with scale, maximum torque: 5 N·m
Deflecting torque wrench with scale, maximum torque: 5 N·m