Combination spanner set, phosphated, Number of keys: 12

613910 12

Combination spanner set, phosphated, Number of keys: 12
Combination spanner set, phosphated, Number of keys: 12

Version: Drop forged. With close tolerance jaw width. With oval shaft. - Standard: DIN 3113 A / ISO 3318 / ISO 7738 - Material: Chrome vanadium steel, phosphated. - Supplied with: - 1 each spanner No. 613700 / 613500 / 613900 / 613950 / 613520 / 613970: Size 5.5; 7; 8; 10; 13; 16; 17; 18; 19; 21; 22; 24 - Note re advertising text:

Details
Description
Dimensions
304,000x102,000x58,000 mm
Weight
1.645 kg
Thickness
58,000
Length
304,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Combination spanner set, phosphated, Number of keys: 12
Combination spanner set, phosphated, Number of keys: 12