Combination spanner, long version, Width across flats: 18 mm

614200 18

Combination spanner, long version, Width across flats: 18 mm
Combination spanner, long version, Width across flats: 18 mm

Version: Material selection and special forging method guarantee optimal functioning and long life. With reversing lever for right-hand and left-hand threads. With ejector. - Standard: Au├čenvierkante nach DIN 3120-A 12,5 mit federnder Kugel. - Material: Chrome molybdenum steel, matt chrome-plated. - Suitable for: Manual use. - Note re advertising text: - Square drive: 1/2 inch - overall length: 281 mm - No. of teeth: 72

Details
Description
Dimensions
252,000x27,000x17,000 mm
Weight
0.164 kg
Thickness
17,000
Length
252,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Combination spanner, long version, Width across flats: 18 mm
Combination spanner, long version, Width across flats: 18 mm