Combination spanner, chrome-plated, Width across flats: 36 mm

613950 36

Combination spanner, chrome-plated, Width across flats: 36 mm
Combination spanner, chrome-plated, Width across flats: 36 mm

Version: Drop forged. With close tolerance jaw width. With oval shaft. - Standard: DIN 3113 A / ISO 3318 / ISO 7738 - Material: Chrome vanadium steel, chrome-plated. - Note re advertising text: - Spanner length L: 400 mm - maximum jaw height h1: 15 mm - maximum ring height h 2 max : 24 mm

Details
Description
Dimensions
399,000x272,000x32,000 mm
Weight
0.93 kg
Thickness
32,000
Length
399,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Combination spanner, chrome-plated, Width across flats: 36 mm
Combination spanner, chrome-plated, Width across flats: 36 mm