Bi-hexagon socket deep, 1/2 inch, Width across flats: 30 mm

642520 30

Bi-hexagon socket deep, 1/2 inch, Width across flats: 30 mm
Bi-hexagon socket deep, 1/2 inch, Width across flats: 30 mm

Version: Forged from high quality steel, internally bevelled for easy fitting to bolt heads. Close tolerance internal square for secure fit on the tool. Square socket drives to DIN 3120. - Standard: DIN 3124-L - Material: Chrome vanadium steel, chrome-plated. - Note re advertising text: - Square drive: 1/2 inch - ⌀ drive output end: 39.8 mm - Length: 77 mm

Details
Description
Dimensions
82,000x41,000x40,000 mm
Weight
0.33 kg
Thickness
40,000
Length
82,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Bi-hexagon socket deep, 1/2 inch, Width across flats: 30 mm
Bi-hexagon socket deep, 1/2 inch, Width across flats: 30 mm