Bi-hexagon socket, 3/8 inch, Width across flats: 3/8 inch

637100 3/8

Bi-hexagon socket, 3/8 inch, Width across flats: 3/8 inch
Bi-hexagon socket, 3/8 inch, Width across flats: 3/8 inch

Version: Forged from high quality steel, internally bevelled for easy fitting to bolt heads. Square socket drives to DIN 3120. Optimum grain orientation due to special forging process. Close tolerance sockets with AS drive profile protect corners of bolt head. Hardened in an oil bath, stress-relieved and distortion-free for a precision fit. Smoothed finish. - Standard: DIN 3124 - Material: HPQ high performance steel, non-flaking chrome-plated over nickel. - Note re advertising text: - Square drive: 3/8 inch - ⌀ drive output end: 13.7 mm - Length: 27 mm

Details
Description
Dimensions
27,000x12,000x17,000 mm
Weight
0.021 kg
Thickness
17,000
Length
27,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Bi-hexagon socket, 3/8 inch, Width across flats: 3/8 inch
Bi-hexagon socket, 3/8 inch, Width across flats: 3/8 inch