Bi-hexagon socket, 1/4 inch, Width across flats: 3/16 inches

631105 3/16

Bi-hexagon socket, 1/4 inch, Width across flats: 3/16 inches
Bi-hexagon socket, 1/4 inch, Width across flats: 3/16 inches

Version: Forged from high quality steel, internally bevelled for easy fitting to bolt heads. Square drive socket with bore to DIN 3120-D6.3. Optimum grain orientation due to special forging process. Close tolerance width across flats. No rounding of bolt corners, nuts and bolt heads are protected. Hardened in an oil bath, stress-relieved and distortion-free for a precision fit. Rounded surface with AS Drive profile. - Material: HPQ high performance steel, non-flaking chrome-plated over nickel. - Square drive: 1/4 inch - ⌀ drive output end: 7.6 mm - Length: 23 mm

Details
Description
Dimensions
25,000x8,000x10,000 mm
Weight
0.008 kg
Thickness
10,000
Length
25,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Bi-hexagon socket, 1/4 inch, Width across flats: 3/16 inches
Bi-hexagon socket, 1/4 inch, Width across flats: 3/16 inches