Bi-hexagon socket, 1/2 inch, Width across flats: 11/16 inch

642400 11/16

Bi-hexagon socket, 1/2 inch, Width across flats: 11/16 inch
Bi-hexagon socket, 1/2 inch, Width across flats: 11/16 inch

Version: Forged from high quality steel, internally bevelled for easy fitting to bolt heads. Close tolerance internal square for secure fit on the tool. Square socket drives to DIN 3120. Optimum grain orientation due to special forging process. Close tolerance width across flats. No rounding of bolt corners, nuts and bolt heads are protected. Hardened in an oil bath, stress-relieved and distortion-free for a precision fit. Smoothed finish. AS drive profile. - Material: HPQ high performance steel, non-flaking chrome-plated over nickel. - Square drive: 1/2 inch - ⌀ drive output end: 24.2 mm - Length: 38 mm

Details
Description
Dimensions
20,000x10,000x37,000 mm
Weight
0.065 kg
Thickness
37,000
Length
20,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Bi-hexagon socket, 1/2 inch, Width across flats: 11/16 inch
Bi-hexagon socket, 1/2 inch, Width across flats: 11/16 inch