Adapter for ratchet ring spanners, Type: 3

614850 3

Adapter for ratchet ring spanners, Type: 3
Adapter for ratchet ring spanners, Type: 3
Adapter for ratchet ring spanners, Type: 3
Adapter for ratchet ring spanners, Type: 3

Version: Hexagon shank with sprung ball or pressure piece for retention in the ring spanner. - External square drive to DIN 3120, with ejector, to take sockets. - Advantage: Converts ratchet ring spanners with AF 10, 13 or 19 into a fully functioning ratchet. - Material: Chrome vanadium steel, chrome-plated. - Suitable for : Ratchet ring spanners No. 614800 − 614820, 614843 − 614845 and 614870 − 614875. - Mounting AF: 19 mm - Square drive: 1/2 inch

Details
Description
Dimensions
39,000x22,000x22,000 mm
Weight
0.047 kg
Thickness
22,000
Length
39,000
Import Code Number
82041100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Adapter for ratchet ring spanners, Type: 3
Adapter for ratchet ring spanners, Type: 3
Adapter for ratchet ring spanners, Type: 3
Adapter for ratchet ring spanners, Type: 3