6 mm blade Hexagon, Hexagon: 4 mm

659920 4

6 mm blade Hexagon, Hexagon: 4 mm
6 mm blade Hexagon, Hexagon: 4 mm
6 mm blade Hexagon, Hexagon: 4 mm
6 mm blade Hexagon, Hexagon: 4 mm

Version: Blades of chrome vanadium special alloy combine maximum hardness and exceptional toughness. Nickel-plated and chrome-plated surface, black tips. - Suitable for : Torque screwdrivers No. 659906 / 659908 / 659911 (up to Cat. 48) / 659912 size 80, 200, 250, 500 and assembly screwdriver sets No. 625441, 667532 / 667551 / 667601 / 667615. - overall length: 190 mm - Usable length: 110 mm

Details
Description
Dimensions
187,000x5,000x7,000 mm
Weight
0.036 kg
Thickness
7,000
Length
187,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
6 mm blade Hexagon, Hexagon: 4 mm
6 mm blade Hexagon, Hexagon: 4 mm
6 mm blade Hexagon, Hexagon: 4 mm
6 mm blade Hexagon, Hexagon: 4 mm