Solder wire Sn60Pb40 roll of 250g, Soldering wire ⌀: 1 mm

082360 1

Solder wire Sn60Pb40 roll of 250g, Soldering wire ⌀: 1 mm
Solder wire Sn60Pb40 roll of 250g, Soldering wire ⌀: 1 mm

Version: Solder wire containing lead with 2.2 % flux core (please note regulations for use of solder containing lead).

Details
Description
Dimensions
49,000x46,000x48,000 mm
Weight
0.263 kg
Thickness
48,000
Length
49,000
Import Code Number
83113000
Package Quantity
1
Manufacturer
ERSA
If you want to buy this product or to receive more information please log in
Solder wire Sn60Pb40 roll of 250g, Soldering wire ⌀: 1 mm
Solder wire Sn60Pb40 roll of 250g, Soldering wire ⌀: 1 mm