Quick soldering iron Multi-Sprint, ERSA Type: 960ED

082200 960ED

Quick soldering iron Multi-Sprint, ERSA Type: 960ED
Quick soldering iron Multi-Sprint, ERSA Type: 960ED

Version: Unusually light soldering gun without transformer; with PTC heating element. Warm-up time approx. 20 sec. Periodic pressing of the trigger allows heat output to be matched to the heat requirements of the joint. High efficiency internally heated soldering tip. Power cable 1.5 m. - Application: Particularly useful for assembly and repair work, because of its working range of 15 - 100 W (used as standard soldering iron). - Attention: - German version. Order free UK adapter plug No. 08 1172_GB. - Soldering tip width: 3.2 mm - Heating power: 150 W - Heating power: 75 W - Soldering tip temperature after 3 minutes: 350 °C - Weight without power lead: 100 g

Details
Description
Dimensions
301,000x152,000x48,000 mm
Weight
0.289 kg
Thickness
48,000
Length
301,000
Import Code Number
85151100
Package Quantity
1
Manufacturer
ERSA
If you want to buy this product or to receive more information please log in
Quick soldering iron Multi-Sprint, ERSA Type: 960ED
Quick soldering iron Multi-Sprint, ERSA Type: 960ED