Multi-purpose soldering iron, Heating power: 150 W

082100 150

Multi-purpose soldering iron, Heating power: 150 W
Multi-purpose soldering iron, Heating power: 150 W
Multi-purpose soldering iron, Heating power: 150 W
Multi-purpose soldering iron, Heating power: 150 W

Version: Tough industrial soldering irons with Ersadur long-life soldering tips (30 times the working life of conventional copper soldering tips). Warm-up time 3 min. (for size 300, approx. 5 min.). Power cable 1.5 m rubber cable (PVC for size 30). With support stand (not size 30). - Powerful soldering iron for copper cables up to 6 mm2 cross section. - Callout: Electrolytic copper Iron layer Nickel layer Soldering layer - Attention: - German version. Order free UK adapter plug No. 08 1172_GB. - Soldering tip width: 5.3 mm - Heating power: 150 W - Soldering tip temperature after 3 minutes: 450 °C - suitable for copper cross sections up to: 6 mm 2 - Weight without power lead: 245 g

Details
Description
Dimensions
440,000x86,000x50,000 mm
Weight
0.549 kg
Thickness
50,000
Length
440,000
Import Code Number
85151100
Package Quantity
1
Manufacturer
ERSA
If you want to buy this product or to receive more information please log in
Multi-purpose soldering iron, Heating power: 150 W
Multi-purpose soldering iron, Heating power: 150 W
Multi-purpose soldering iron, Heating power: 150 W
Multi-purpose soldering iron, Heating power: 150 W