Gas soldering kit Independent, ERSA Type: 130

082250 130

Gas soldering kit Independent, ERSA Type: 130
Gas soldering kit Independent, ERSA Type: 130
Gas soldering kit Independent, ERSA Type: 130
Gas soldering kit Independent, ERSA Type: 130

Version: Ergonomic gas soldering iron with easy to use piezo ignition. Requires commercially available butane gas (as for gas lighters). - Application: For maintenance and repair work, in particular where no power supply is available or the power has been switched off. - Supplied with: Chisel-shaped soldering tips 1.0, 2.4, 3.2, and 4.8 mm. Flame nozzle (up to maximum 1400 °C), hot gas nozzle (up to max. 700 °C), soldering tip, reflector plate for applying shrink sleeving, cleaning sponge and sponge holder, in a handy plastic case. - Soldering tip width: 1 - 4.8 mm - Warm-up time: approx. 50 s - Heating power steplessly adjustable: 25 - 130 W - maximum soldering tip temperature: 580 °C - Operating life per gas filling: 40 - 120 min - Weight of the gas-heated soldering iron: 121 g

Details
Description
Dimensions
313,000x94,000x50,000 mm
Weight
0.425 kg
Thickness
50,000
Length
313,000
Import Code Number
84682000
Package Quantity
1
Manufacturer
ERSA
If you want to buy this product or to receive more information please log in
Gas soldering kit Independent, ERSA Type: 130
Gas soldering kit Independent, ERSA Type: 130
Gas soldering kit Independent, ERSA Type: 130
Gas soldering kit Independent, ERSA Type: 130