MAKITA cordless angle grinder DGA900ZKX2 grinding wheel diameter 230 mm

70378105

MAKITA cordless angle grinder DGA900ZKX2 grinding wheel diameter 230 mm
MAKITA cordless angle grinder DGA900ZKX2 grinding wheel diameter 230 mm

cordless angle grinder DGA900ZKX2 2x18 Volt, without battery and without charger - Execution: automatic torque drive technology for speed control, depending on the application - with motor brake - surrounding metal frame protects the batteries from damage - dust extraction possible - Advantage: more power with two 18 volt batteries - less vibration due to decoupled handle - Delivery: supplied in transport case EZYNUT M14, without battery, without charger

Details
Description
EAN
0088381850421
Dimensions
499 x 250 x 158 mm
Weight
10.675 kg
Length
499 mm
Import Code Number
84672951
Country of Origin
CN
Package Quantity
1 piece(s)
Manufacturer
MAKITA
If you want to buy this product or to receive more information please log in
MAKITA cordless angle grinder DGA900ZKX2 grinding wheel diameter 230 mm
MAKITA cordless angle grinder DGA900ZKX2 grinding wheel diameter 230 mm