Watchmaker’s screwdriver, slot head, Blade width b: 3,5 mm

669005 3,5

Watchmaker’s screwdriver, slot head, Blade width b: 3,5 mm
Watchmaker’s screwdriver, slot head, Blade width b: 3,5 mm

Version: Corrosion-resistant aluminium handle, with fixed pressed-in blade. End of handle with rotating hexagonal head allowing precision work. - Material: Bits made of special steel. - overall length: 112 mm

Details
Description
Dimensions
100,000x10,000x12,000 mm
Weight
0.011 kg
Thickness
12,000
Length
100,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Watchmaker’s screwdriver, slot head, Blade width b: 3,5 mm
Watchmaker’s screwdriver, slot head, Blade width b: 3,5 mm