SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm

663003 3,5

SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm
SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm
SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm
SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm
SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm
SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm

Version: Handle and blade fully insulated up to 1000 V to DIN EN 60900 / VDE 0682-201. Each of these screwdrivers is individually tested in a water bath for insulation breakdown under high voltage. Slim handle with a non-allergenic elastomer coating and a core of particularly tough and impact-resistant polypropylene. Due to its special surface structure, the grip is non-slip even with oily or wet hands. Blade of PB Swiss Tools special alloy combines maximum hardness with exceptional toughness. Reduced blade ⌀ with integral protective insulation for deep-lying screws of spring elements (blade ⌀ = insulation ⌀ near the tip of the blade). Blades with taper tips, manufactured to the standard dimensions of slots on the screws. Fully insulated, the breakdown strength of the insulation is many times the minimum test voltage set by VDE. Each of these screwdrivers is individually tested in a water bath for insulation breakdown under high voltage. - Application: For use at voltages up to 1000 V. Optimum working life for electrician’s screwdrivers is assured if screwdrivers always exactly match the standard screw slot size. (see tables part). Incorrect screwdriver size selection will cause damage to the screw head. - electrical insulation: VDE 1000 V - Blade designation: 2 - Tip thickness a: 0.6 mm - Blade length: 100 mm - overall length: 190 mm

Details
Description
Dimensions
187,000x15,000x17,000 mm
Weight
0.026 kg
Thickness
17,000
Length
187,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm
SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm
SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm
SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm
SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm
SwissGrip electrician's slim screwdriver fully insulated, Blade width b: 3,5 mm