Square bit “Robertson” shank E 6.3, Square size: 0

674246 0

Square bit “Robertson” shank E 6.3, Square size: 0
Square bit “Robertson” shank E 6.3, Square size: 0

Version: Single piece, i.e. shank and tip of one piece. Shanks for direct fitting in electric screwdrivers. - Application: For square socket screws. - Standard: DIN ISO 1173 - Material: Chrome vanadium special alloy, high strength. - Note re advertising text: - overall length: 50 mm

Details
Description
Dimensions
25,000x10,000x1,000 mm
Weight
0.005 kg
Thickness
1,000
Length
25,000
Import Code Number
82079030
Package Quantity
10
Manufacturer
WERA
If you want to buy this product or to receive more information please log in
Square bit “Robertson” shank E 6.3, Square size: 0
Square bit “Robertson” shank E 6.3, Square size: 0